??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23250.0535 Anti-Turn Locking Devices for Taper Clamping Units, for clamping bars
HELP_VARIABLE
Company
Halder
Description
EH 23250. - Anti-Turn Locking Device for Taper Clamping Units, for clamping bars (B1=38)
Bill of material
23250.0535 Anti-Turn Locking Devices for Taper Clamping Units, for clamping bars
BESTNR
Ref. No.
23250.0535
D1
13 mm
B1
38 mm
H1
23 mm
L1
44 mm
T1
1 mm
G
Weight
25 g
Embedded user actions